HUBBELL CANADA
WBP_ICKL_PRODIMAGE
WBP_ICKL_PRODIMAGE

Rack, iFRAME Top Ladder Rack

Brand:

Hubbell Premise Wiring

Catalog ID:

ICKL

Rack, iFRAME Top Ladder Rack.

iFrame Accessories

Product details

General

Catalog Number

ICKL

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Steel, Cold Rolled

Series

Accessories

Specifications

  • Color - Black
  • Material - Steel

Type

Ladder Rack

UPC

662620847047

Dimensions

Thickness

0.0625

Resources and downloads