HUBBELL CANADA
Image of CT120300SSBL CT120300SSBL, Nylon Cable Tie, 120 lb Tensile Strength, Stainless Steel Barb, 11.81" Long, Natural

CT120300SSBL, Nylon Cable Tie, 120 lb Tensile Strength, Stainless Steel Barb, 11.81" Long, Natural

Brand: Burndy

Catalog ID: CT120300SSBL

Nylon Stainless Steel BARB Cable Ties, 11.81 IN L, .39 IN W, Tensile Strength: 120 Lbs,Max bundle dia:3.15".

  • Nylon 6/6 Standard
  • Self-locking stainless steel barb
  • Available in UV Black and Natural
  • Maximum strength and adjustability for versatility
  • Chemically resistant to solvents, oils, grease, and diluted acids
  • Rounded edges and bent tail for easy installation
  • Safe for air handling spaces
  • Plenum Rated

Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT120300SSBL

Color

EU RoHS Indicator

Yes

Rating - Minimum Tensile Strength lbs

120

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAP™

Type

CT_SSB

UPC

781810643129

UPC 14 Digit GTIN

00781810643129

Dimensions

Dimension - Bundle Diameter Max inch

3.15

Dimension - L Length Overall mm

300 mm

Dimension - Length Overall inch

11.81 in

Dimension - Width inch

0.39 in

Dimension - Width mm

10 mm

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Force Related

Rating - Minimum Tensile Strength lbs

120

Logistics

Carton Quantity

2000

Pallet Quantity

1