HUBBELL CANADA
WBP_MCCMV9BS10_PRODIMAGE
WBP_MCCMV9BS10_PRODIMAGE

Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Black, 9" Length

Brand:

Hubbell Premise Wiring

Catalog ID:

MCCMV9BS10

Cable Management Accessory, VELCRO Brand Fastener, Screw Mount, Black, 9" Length.

Velcro Fastener

Product details

General

Application

Cable Management

Catalog Number

MCCMV9BS10

EU RoHS Indicator

Yes

Item Type

Cable Management Accessories

Lock Mechanism

Hook & Loop

Material

Nylon

Specifications

Material - Velcro

Tensile Strength

600 lb.

Type

Screw-Mount

UPC

662620801636

Dimensions

Length

9 in

Thickness

0.065

Logistics

Carton Quantity

5