HUBBELL CANADA
WBP_01_VME614C2-073_1_Front 45_PRODIMAGE
WBP_01_VME614C2-073_1_Front 45_PRODIMAGE
WBP_05_VME614C2-144_1_Side view_PRODIMAGE
WBP_02_VME614C2-051_1_Alt 45 view_PRODIMAGE
WBP_03_VME614C2-125_1_Front door open_PRODIMAGE

VME Series Vertical Manager, 7'Hx6"Wx14"D with Front and Rear Cover, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

VME614C2

VME Series Vertical Manager,7'Hx6"Wx14"D with Front and Rear Cover,Black.

Product details

General

Catalog Number

VME614C2

Finish Name

Black Powder Coated

Material

Steel, Aluminum Door

Mounting Type

Attaches to Standard 7'/84" Relay Racks

Series

VME

UPC

662620342368

Dimensions

Depth

14 in

Width

6 in