HUBBELL CANADA
Image of 52151K 4 In. Square Box, 1-1/2 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 52151K
Image of 52151K 4 In. Square Box, 1-1/2 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 52151K
play
3D View
Image of 52151K 4 In. Square Box, 1-1/2 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 52151K

4 In. Square Box, 1-1/2 In. Deep, 21 Cu. In., With Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (50-Pack), 52151K

OR

Brand: TradeSelect

Catalog ID: 52151K

4 In. Square Box, 1-1/2 in. Deep, 21 Cu. In., with Raised Ground Screw, with Concentric, 1/2 & 3/4 in. KO (50-Pack)

Product details

General

Application

Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.

Bracket Type

No Bracket

Catalog Number

52151K

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

6 x 1/2 in, 8 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x 1/2in, 2 x ½-3/4in Combination

Knockouts - End

4 x 1/2in, 2 x ½-3/4in Combination

Knockouts - Side

4 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

2-Gang

Plaster Ears

No

Type

Square Box, Box

UPC

626463003305

Wiring System

Conduit

Dimensions

Actual Depth

1.5 in

Raised Ground

Yes

Weight

0.55 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50

Pallet Quantity

2250

Resources and downloads

Media

3D AR Model