HUBBELL CANADA
Hubbell Canada_66bar_image
Hubbell Canada_66bar_image
play
3D View
Made in Canada

Protector Plate. Meets Requirements Of Cec Rule 12-616. (200-Pack), 66

Brand:

TradeSelect

Catalog ID:

66

Protector plate. Meets requirements of CEC rule 12-616. (200-Pack).

Protector plate

Product details

General

Application

Protector plate. Meets requirements of CEC rule 12-616.

Bracket Type

No Bracket

Catalog Number

66

Color

Material

Steel

Sub Brand

tradeSELECT

Type

Accessories

UPC

626463002919

Dimensions

Actual Depth

0.5 in

Raised Ground

No

Weight

0.06 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

200

Pallet Quantity

20400

Resources and downloads

Sales Drawings

3D AR Model