HUBBELL CANADA
Hubbell Canada_7902_1
Hubbell Canada_7902_1
play
3D View
Made in Canada

Foot Extender (50-Pack), 7902

Brand:

TradeSelect

Catalog ID:

7902

Foot Extender (50-Pack).

Steel stud foot extender, Rugged metallic construction

Product details

General

Application

Steel stud foot extender. Use with existing MBS foot to facilitate 6po. stud installation.

Bracket Type

No Bracket

Catalog Number

7902

Color

Material

Steel

Sub Brand

tradeSELECT

Type

Accessories

UPC

626463021101

Dimensions

Actual Depth

0.535 in

Raised Ground

No

Weight

0.1 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

50

Pallet Quantity

22400

Resources and downloads

Sales Drawings

3D AR Model