HUBBELL CANADA
Image of 52C521 4 In. Square Cover, Raised Cover 1 In., 12 Cu. In., With Two Devices (25-Pack), 52C521

4 In. Square Cover, Raised Cover 1 In., 12 Cu. In., With Two Devices (25-Pack), 52C521

Brand: TradeSelect

Catalog ID: 52C521

4 in. Square Cover, Raised Cover 1 in., 12 Cu. In., with Two Devices (25-Pack)

  • Angled mounting slots compensate up to 12 degrees for box misalignment
  • Corners of cover are raised to allow for additional capacity
  • Device mounts to cover
  • 7.3 cu. in. capacity
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions

General

Application

Catalog Number

52C521

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

2-Gang

Paintable/Stainable

Yes

Size

4 in

Type

UPC

626463042199

Dimensions

Cubic Capacity

12 cu.in

Dimensions

1 in x 4 in x 4 in

Height

4 in

Length

1 in

Raised Height

1 in

Size

4 in

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Packaging Type

No Packaging

Pallet Quantity

3750