HUBBELL CANADA
Image of 72C17 4-11/16 In. Square Cover, Raised Cover 1/2 In., 6.3 Cu. In., Two Devices Opening (20-Pack), 72C17

4-11/16 In. Square Cover, Raised Cover 1/2 In., 6.3 Cu. In., Two Devices Opening (20-Pack), 72C17

OR

Brand: TradeSelect

Catalog ID: 72C17

4-11/16 In. Square Cover, Raised Cover 1/2 in., 6.3 Cu. In., Two Devices Opening (20-Pack)

72 series covers are designed for use with 72 series boxes

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

72C17

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

2-Gang

Size

4-11/16 in

Type

Mudring, Cover

UPC

626463000588

Dimensions

Actual Depth

0.5 in

Raised Ground

No

Size

4-11/16 in

Weight

0.19 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

20

Pallet Quantity

3780