HUBBELL CANADA
Image of 8362 4 In. Square Cover, Surface Cover 3/8 In., 4.6 Cu. In., For 2.625 In. Opening (25-Pack), 8362

4 In. Square Cover, Surface Cover 3/8 In., 4.6 Cu. In., For 2.625 In. Opening (25-Pack), 8362

Brand: TradeSelect

Catalog ID: 8362

4 in. Square Cover, Surface Cover 3/8 in., 4.6 Cu. In., for 2.625 in. Opening (25-Pack)

Self-tapping screws virtually eliminate stripping

General

Application

Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.

Bracket Type

No Bracket

Catalog Number

8362

Color

Drawn or Welded

Drawn

Material

Steel

Number of Gang(s)

1-Gang

Size

4 in

Type

Exposed Cover, Cover

UPC

626463001738

Dimensions

Actual Depth

0.325 in

Raised Ground

No

Size

4 in

Weight

0.29 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

25

Pallet Quantity

9000