HUBBELL CANADA
Hubbell Canada_2020SB
Hubbell Canada_2020SB
play
3D View
Made in Canada
Clearance

Utility Box, 1-7/8 In. Deep, 14 Cu. In., With Side Bracket, Raised Ground Screw, 1/2 In. Ko (50-Pack), 2020SB

Brand:

TradeSelect

Catalog ID:

2020SB

Utility Box, 1-7/8 in. Deep, 14 Cu. In., with Side Bracket, Raised Ground Screw, 1/2 in. KO (50-Pack).

Product details

General

Application

Utility boxes are used for convenience outlets, switch boxes or small junction boxes. They are popular for exposed work applications (surface mounted wiring).

Bracket Setback

0.4375

Bracket Type

SB, Side Bracket

Catalog Number

2020SB

Color

Drawn or Welded

Drawn

Gangable

No

Knockouts

7 x 1/2 in

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x 1/2in

Knockouts - Side

3 x 1/2in

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Handy Box, Box

UPC

626463001523

Wiring System

Conduit

Dimensions

Actual Depth

1.875 in

Raised Ground

Yes

Weight

0.48 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50

Pallet Quantity

1750

Resources and downloads

3D AR Model