HUBBELL CANADA
Hubbell Canada_1104LE
Hubbell Canada_1104LE
play
3D View
Made in Canada

Single Gang Device Box, Gangable, 2-1/2 In. Deep, 12.5 Cu. In., With Raised Ground Screw, With Concentric & 1/2 In. Ko (50-Pack), 1104LE

Brand:

TradeSelect

Catalog ID:

1104LE

Single Gang Device Box, Gangable, 2-1/2 in. Deep, 12.5 Cu. In., with Raised Ground Screw, with Concentric & 1/2 in. KO (50-Pack).

Product details

General

Application

Device boxes are used to house wiring devices such as switches or receptacles. Plaster ears allow box to be used in rework application.

Bracket Type

No Bracket

Catalog Number

1104LE

Color

Drawn or Welded

Welded

Gangable

Yes

Knockouts

2 x 1/2 in, 2 x ½-3/4 in Comb ination

Knockouts - Bottom

2 x 1/2in

Knockouts - End

2 x ½-3/4in Combination

Material

Steel

Number of Gang(s)

1-Gang

Plaster Ears

No

Type

Switch Box, Box

UPC

626463001042

Wiring System

Conduit

Dimensions

Actual Depth

2 in

Raised Ground

Yes

Weight

0.43 lb

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

50

Pallet Quantity

2800

Resources and downloads

Sales Drawings

3D AR Model