HUBBELL CANADA
Image of 52C5234 4 In. Square Cover, Raised Cover 3/4 In., 8.8 Cu. In., With Two Devices (50-Pack), 52C5234

4 In. Square Cover, Raised Cover 3/4 In., 8.8 Cu. In., With Two Devices (50-Pack), 52C5234

Brand: TradeSelect

Catalog ID: 52C5234

4 in. Square Cover, Raised Cover 3/4 in., 8.8 Cu. In., with Two Devices (50-Pack)

Angled mounting slots compensate up to 12 degrees for box misalignment

General

Application

Catalog Number

52C5234

Color

Drawn or Welded

Drawn

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Number of Gang(s)

2-Gang

Size

4 in

Type

UPC

626463042182

Dimensions

Cubic Capacity

8.8 cu.in

Dimensions

0.75 in x 4 in x 4 in

Height

4 in

Length

0.75 in

Raised Height

0.75 in

Size

4 in

Width

4 in

Certifications And Compliance

Certified Listed

cULus Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

6250