Brand: Killark
Catalog ID: CGB486NB
Application
Catalog Number
CGB486NB
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Nickel Plated Brass
Operating Temperature
- 40C to +80 °C
Series
CGB
UPC
783936180632
Height
2.39 in
Hub Size
1-1/4"
Weight
0.65 lb
Width
1.95 in
Cable Range
.866 - 1.26 in
Operating Temperature
- 40C to +80 °C