Brand: Killark
Catalog ID: CGB586
Application
Catalog Number
CGB586
Finish Name
Natural
Ingress Protection
Type 3R, 4, 4X, 12
Material
Steel
Operating Temperature
- 40C to +80 °C
Series
CGB
UPC
783936184630
Hub Size
1-1/2"
Cable Range
.866 - 1.26 in
Operating Temperature
- 40C to +80 °C