HUBBELL CANADA
Image of YP29C261 YP29C261, Figure 6-shaped Copper Tap Connector
Image of YP29C261 YP29C261, Figure 6-shaped Copper Tap Connector

YP29C261, Figure 6-shaped Copper Tap Connector

Brand:

Burndy

Catalog ID:

YP29C261

Figure 6 - shaped, wide range-taking CU compression tap connector for primary service taps and secondary service drops.

  • Compression tap connector for primary service taps and secondary service drops
  • Connector can be gripped in tool and slipped over the line for easy installation

Features: Compression Tap Connector For Primary Service Taps And Secondary Service Drops, Connector Can Be Gripped In Tool And Slipped Over The Line For Easy Installation, Conductor Type: Run And Tap: Copper

Product details

General

Application

Line Tap for Extra Wide Range of Copper

Catalog Number

YP29C261

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Copper

Plated

Y

Plating Type

Unplated

Sub Brand

CRIMPIT

Trade Name

CRIMPITâ„¢

Type

Overhead Bare Connectors

UPC

781810461822

UPC 12 Digit

7818104618222

Dimensions

Dimension - Height inch

2.00 in

Dimension - Height mm

51 mm

Dimension - L Length Overall mm

25 mm

Dimension - Length Overall inch

1.00 in

Conductor Related

Conductor - Copper Str Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Run Range

1/0 AWG-250 kcmil

Conductor - Copper Str Tap

4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

4 AWG-2/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Pallet Quantity

8700

Resources and downloads