HUBBELL CANADA
Image of YEV29P3/0X109FX YEV29P3/0X109FX, Copper Compression Pin Adapter, 250 kcmil Cu

YEV29P3/0X109FX, Copper Compression Pin Adapter, 250 kcmil Cu

Brand: Burndy

Catalog ID: YEV29P3/0X109FX

Type YE-P copper compression adapters are designed for reliable termination of copper conductor when the current capacity of the conductor is downsized, but larger conductor is utilized. Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used. Accommodates Copper Wire Sizes 250 KCMIL Class B & C, 4/0 AWG Classes G,H,I,K,M, DLO

  • Connector:Uninsulated copper compression pin adapter
  • Connection: Irreversible and maintenance free
  • Long barrel lengths allow for an increased number of crimps, increasing the mechanical strength of the connection
  • Material types include: Santoprene or PVC

General

Application

Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used

Catalog Number

YEV29P3/0X109FX

Color Code

Yellow

Die Index

16

Finish Type

Material

COPPER

Temperature Rating

90°C

Trade Name

HYPLUG™

Type

Connector

UPC

621945644724

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper Flex G Size

4/0 AWG

Conductor - Copper Flex H Size

4/0 AWG

Conductor - Copper Flex I Size

4/0 AWG

Conductor - Copper Flex K Size

4/0 AWG

Conductor - Copper Flex M Size

4/0 AWG

Conductor - Copper Str Compact Size

250 KCMIL

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Operational

Temperature Rating

90°C

Logistics

Carton Quantity

25

Pallet Quantity

6000