HUBBELL CANADA
Image of YE38P350X150FX YE38P350X150FX, Copper Compression Pin Adapter, 700 kcmil Cu

YE38P350X150FX, Copper Compression Pin Adapter, 700 kcmil Cu

Brand: Burndy

Catalog ID: YE38P350X150FX

Type YE-P copper compression adapters are designed for reliable termination of copper conductor when the current capacity of the conductor is downsized, but larger conductor is utilized. Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used. Accommodates Copper Wire Sizes 700 KCMIL Class B & C, 500 KCMIL Classes H,I,K, 550 KCMIL Classes G,H,I, 535 DLO

  • Connector:Uninsulated copper compression pin adapter
  • Connection: Irreversible and maintenance free
  • Long barrel lengths allow for an increased number of crimps, increasing the mechanical strength of the connection
  • Material types include: Santoprene or PVC

General

Application

Typical applications are for voltage drop protection when oversized conductors are used or flex conductor is used

Catalog Number

YE38P350X150FX

Color Code

Pink

Die Index

400

Finish Type

Material

COPPER

Temperature Rating

90°C

Trade Name

HYPLUG™

Type

Connector

UPC

621945644779

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - Copper Flex G Size

550 KCMIL

Conductor - Copper Flex H Size

550 KCMIL

Conductor - Copper Flex I Size

500-550 KCMIL

Conductor - Copper Flex K Size

500 KCMIL

Conductor - Copper Str Compact Size

700 KCMIL

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Operational

Temperature Rating

90°C

Logistics

Carton Quantity

25

Pallet Quantity

2250