Brand: Killark
Catalog ID: HKHPBMBLO
Killark HKH HAZCON™ Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications, ON/OFF functions for Lighting Circuits and more. Utilized in Class 1 Division 2, Class 1 Zone 1 areas where Type 3, 4, 4X, 12 and 13 weather-ingress ratings are required for indoor and outdoor use. Certified for use in the European Union with ratings for IECEx and ATEX in addition to IP66 water ingress protection.
Action
Lockout
Application
Catalog Number
HKHPBMBLO
EU RoHS Indicator
Contact Manufacturer
Material
Stainless Steel
Operating Temperature Range Celcius
-40°C to 55°C
UPC
783936113951
EU RoHS Indicator
Contact Manufacturer
Action
Lockout
Operating Temperature Range Celcius
-40°C to 55°C
Carton Quantity
10