Brand: Killark
Catalog ID: FXCS-2S3M6G-M
Killark SEAL-XM Factory Sealed Series Control Stations provide control solutions in hazardous location areas to supply; START/STOP Motor Functions, LED Pilot Light Indications and more. Utilized in Class 1 Division 1 & 2, Class 1 Zone 1 & 2 areas where Type 3, 7 & 9 protection ratings are required for indoor and outdoor use. cCSAus Certified.
Action
Momentary Left & Right
Actuator
3 Position Selector Switch
Ambient Temp. Range
Application
Back Box Type
FXB
Catalog Number
FXCS-2S3M6G-M
Color
Black
EU RoHS Indicator
Contact Manufacturer
Hub Pattern
Dead-End
Type
UPC
783936002859
Depth
4.84
Hub Size
3/4"
Amperage Rating
10 A
Frequency Rating
50/60 Hz
CSA File Number
LR11714, 2493125
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3
Action
Momentary Left & Right
Actuator
3 Position Selector Switch
Ambient Temp. Range
Back Box Type
FXB
Hub Pattern
Dead-End
Factory Sealed
Factory Sealed