HUBBELL CANADA
Image of NP2424 Back Panel (N1/3R/4/12) 21 X 21, Carbon Steel - White
* Representative image
Image of NP2424 Back Panel (N1/3R/4/12) 21 X 21, Carbon Steel - White

Back Panel (N1/3R/4/12) 21 X 21, Carbon Steel - White

Brand: Wiegmann

Catalog ID: NP2424

Back Panel (N1/3R/4/12) 21X21 Carbon Steel - White

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

  • Fabricated from carbon steel
  • Painted with white polyester powder

Steel panels are 12 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Steel panels are painted white smooth hybrid. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP2424

Color

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Smooth Hybrid Paint

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725365302

Dimensions

Depth

1.25 in

Height

21 in

Weight

16 lb

Width

21 in

Logistics

Carton Quantity

1