HUBBELL CANADA
Image of NP3030G Back Panel (N1/3R/4/12) 27 X 27, Carbon Steel - Galvanized
* Representative image
Image of NP3030G Back Panel (N1/3R/4/12) 27 X 27, Carbon Steel - Galvanized

Back Panel (N1/3R/4/12) 27 X 27, Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: NP3030G

Back Panel (N1/3R/4/12) 27X27 Carbon Steel - Galvanized

The NP Series back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

Product details

General

Application

For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.

Catalog Number

NP3030G

Construction

Flanged

EU RoHS Indicator

Yes

Finish Type

Conductive (No Paint)

Material

Carbon Steel

Mounting Type

Mounting Holes

Series

NP

Type

Back Panel

UPC

786725867127

Dimensions

Actual Height

1.375 in

Actual Width

23.25 in

Height

1 in

Weight

5 lb

Width

23 in

Logistics

Carton Quantity

1