NP-PP
* Representative image
NP-PP

Perforated Panel (N1/3R/4/12) 27 X 21, Carbon Steel - White

Brand:

Wiegmann

Catalog ID:

NP3024PP

Perforated Panel (N1/3R/4/12) 27X21 Carbon Steel - White.

The NP Series perforated back panels are used in large, wall-mount enclosures including the N1, RHC, N4, N4X, and N412, allowing the user to mount many types of electrical components.

Perforated panels are fabricated from 14 gauge. Panel with any side over 20.00" has 3/4" flange on all sides. Panels fit the following enclosures: NEMA 1, Large (NIC); NEMA 3R, hinged Cover (RHC, Large); NEMA 4, 412, & 4X Single Door (N12, N4, N412, SSN4, SSN43PT, SSN43PTW); NEMA 12, 2-Door Wall-Mount (WAWF), Single Door; Right Flange Disconnect (SDN12, ABM12); Large JIC (B-CH, Large) Single door N12.

Product details

General

Application
For use with NEMA 1, 3R, 12, 4, and 4X wall-mounts.
Color
Construction
Flanged
EU RoHS Indicator
No
Finish Type
Smooth Hybrid Paint
Material
Carbon Steel
Mounting Type
Mounting Holes
Series
NP
Type
Back Panel
UPC
786725866298

Dimensions

Actual Height
1.375 in
Actual Width
23.25 in
Height
1 in
Weight
6 lb
Width
23 in

Logistics

Carton Quantity
1