HUBBELL CANADA
Industrial Desiccant Packets, Enclosure Desiccant Packets

Desiccant Packets - 4 to 5 Cubic Feet (10/Pack)

Brand: Wiegmann

Catalog ID: WWG33-1

Desiccant Packets - 4 to 5 Cubic Feet (10/Pack)

Packets absorb airborne moisture therefore elimanating corrosion inside of an enclosure.

General

Catalog Number

WWG33-1

Color

EU RoHS Indicator

Yes

Type

Desiccant Packets

UPC

786725801084

Dimensions

Depth

0.13 in

Height

3 in

Weight

1 lb

Width

3 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

10