Brand: Killark
Catalog ID: GRH-775L
The GR meter enclosures are rectangular boxes with a window screw covers are for use in locations that are hazardous, corrosive, wet, hose down, dust, dirty, under both sever hot and cold ambient conditions. The GR meter enclosures are UL / CSA certified for Class I Groups BCD, Class I Zone 1 & 2 IIB+H2, Class II Groups EFG, Class III, Type 4 & 4X. See factory for ATEX, IEC Ex, Ex d IIB+H2 Ex tD A21 IP66 when ordered with suffix “CEN”. The GR meter enclosures are made of cast copper-free aluminum (less than 4/10 of 1%, supplied standard with a Nitrile (BUNA-N) O-Ring, cast on mounting lugs. The boxes are supplied with meter mounting pans for 3”, 3-12”, 4” or 4-1/2” round or rectangular meters such as ammeters and voltmeters. Supplied with two ¾ NPT conduit openings. Other sizes and quantities are available.
Application
Catalog Number
GRH-775L
Color
Gray
Cover Type
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
UPC
783936231648
Dimensions
15.25 in x 13.75 in x 10 in
Gross Weight with Packaging
41.97
Height
10 in
Length
15.25 in
Width
13.75 in
ATEX File Number
PTB 02 ATEX 1071U / PTB 02 ATEX 1072
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IECEx File Number
IEC E x 05.0029U / IEC E x 05.0028
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696