BN4-CH
* Representative image
BN4-CH

N4 JIC Continuous Hinge 8X6X3.5 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

BN4080603CH

N4 JIC Continuous Hinge 8X6X3.5 Carbon Steel - Gray.

Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes or electrical junction boxes. Provides protection where equipment is hosed down, very wet or in outdoor applications.

Product details

General

Application
Designed for use as instrument housings, electrical control enclosures, terminal wiring boxes, or electrical junction boxes. Provides protection in areas that are hosed down or very wet or in outdoor applications.
Color
Construction
Continuously Welded Seams
Cover Type
Hinged Cover
EU RoHS Indicator
Yes
Finish Type
Textured
Latches Type
Clamps
Material
Carbon Steel
Mounting Type
External Mounting Plates
Type
Enclosure
UPC
786725378302

Dimensions

Cubic Capacity
144 cu.in
Depth
3 in
Height
8 in
Weight
5.3 lb
Width
6 in

Certifications And Compliance

Certified Listed
  • cULus
  • IEC
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1