HUBBELL CANADA
BN4-SS
* Representative image
BN4-SS

N4X JIC Lift-Off Cover 6X6X4 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

BN4060604SS

N4X JIC Lift-Off Cover 6X6X4 304 Stainless Steel.

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

Product details

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.

Catalog Number

BN4060604SS

Construction

Continuously Welded Seams

Cover Type

Lift Off

EU RoHS Indicator

No

Knockouts

No

Latches Type

Clamps

Material

Stainless Steel

Mounting Type

External Mounting Plates

Number of Doors (Fixed)

1

Series

BN4-SS

Type

Enclosure

UPC

786725378890

Dimensions

Cubic Capacity

144 cu.in

Depth

4 in

Height

6 in

Weight

5 lb

Width

6 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1