HUBBELL CANADA
Image of SSN4363612 N4X Single Door Wall-Mount Clamp 36X36X12 304 Stainless Steel
* Representative image
Image of SSN4363612 N4X Single Door Wall-Mount Clamp 36X36X12 304 Stainless Steel

N4X Single Door Wall-Mount Clamp 36X36X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4363612

N4X Single Door Wall-Mount Clamp 36X36X12 304 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

Product details

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Catalog Number

SSN4363612

Construction

Continuously Welded Seams

EU RoHS Indicator

Yes

Knockouts

No

Latches Type

Clamps

Material

Stainless Steel

Material Type

304 Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4

Type

Enclosure

UPC

786725376520

Dimensions

Cubic Capacity

15552 cu.in

Depth

12 in

Height

36 in

Weight

110 lb

Width

36 in

Certifications And Compliance

Certified Listed

  • cULus
  • IEC

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1