HUBBELL CANADA
Image of CCS050 Emt Compression Conn Steel 0.50 In., CCS050
Image of CCS050 Emt Compression Conn Steel 0.50 In., CCS050

Emt Compression Conn Steel 0.50 In., CCS050

OR

Brand: TradeSelect

Catalog ID: CCS050

EMT COMPRESSION CONN STEEL 0.50IN

Trade size: 1/2" (16), Carton Quantity: 50, Case Quantity: 500

Product details

General

Application

Connects EMT conduit to metal enclosures such as load centers and steel outlet boxes

Catalog Number

CCS050

Material

Steel

Type

EMT Compression Connector

UPC

626463034569

Certifications And Compliance

Certified Listed

cUL

Logistics

Carton Quantity

50

Pallet Quantity

16000

Resources and downloads