HUBBELL CANADA
Image of S105 S Hook Num 105, S105

S Hook Num 105, S105

Brand: TradeSelect

Catalog ID: S105

S HOOK NUM 105

Trade size EMT: #105, Trade size rigid: 100, Carton Quantity: 1000, Case Quantity: 90 lbs

General

Application

Use to join lightweight chain

Catalog Number

S105

Material

Steel, Zinc Plated

Type

S-Hook

UPC

626463036792

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

100