HUBBELL CANADA
Image of EALL-9 EALL-9 - E Series - Aluminum Conduit Body - LL Type - Hub Size 3-1/2 Inch

EALL-9 - E Series - Aluminum Conduit Body - LL Type - Hub Size 3-1/2 Inch

Brand: Killark

Catalog ID: EALL-9

E Series - Aluminum Conduit Body - LL Type - Hub Size 3-1/2 Inch

  • Flat back design for easy mounting close to walls
  • Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish
  • May be used on aluminum or steel conduit
  • Lightweight, makes installation simple
  • Ideal for commercial and light industrial applications

Flat back design for easy mounting close to walls. Cast of high strength, corrosion and weather resistant aluminum alloy with painted finish. May be used on aluminum or steel conduit. Lightweight, makes installation simple. Volume is 292 cu. in.

General

Application

For use on threaded rigid/IMC conduit. Use conduit bodies for making turns in conduit systems, connecting conduit sections, as pull outlets, and to provide openings for maintenance and making taps and splices to conductors.

Catalog Number

EALL-9

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Hub Pattern

LL

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

E Series

Type

Conduit Body

UPC

783936165288

Dimensions

Gross Weight with Packaging

10

Hub Size

3-1/2"

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Hub Pattern

LL