HUBBELL CANADA
WBP_HBL316CSW_PRODIMAGE
WBP_HBL316CSW_PRODIMAGE
Discontinued

Locking Devices, Twist-Lock®, Marine Grade, Cableset, 16A, 230V ACCycles, 2-Pole 3-Wire Grounding, International, Screw Terminal, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL316CSW25

Locking Devices, Twist-Lock®, Marine Grade, Cableset, 16A, 230V ACCycles, 2-Pole 3-Wire Grounding, International, Screw Terminal, White.

New quick connect with backwards compatibility

Standard Product

Product details

General

Application

Ship-To-Shore Cables

Catalog Number

HBL316CSW25

Color

White

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Factory Terminated Female Connector Only

Jacket

PVC

Material

Copper

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Blade Type - Locking
  • Length - 25 ft. (7.6m)
  • Product Type - International Shore Power
  • Version - Cable Set

UPC

783585800042

Electrical Ratings

Amperage Rating

16 A

Current / Amperage Rating

16 A

Current Rating

16 A

Phase

Single Phase

Voltage Rating

230V AC kV

Wattage

3680

Conductor Related

Cord Length

300

Certifications And Compliance

Industry Standard(s)

CE Certified

Standards - RoHS Compliance Status

CM