HUBBELL CANADA
WBP_HBL64CM54_PRODIMAGE
WBP_HBL64CM54_PRODIMAGE
WBP_HBL64CM54_alt_PRODIMAGE

Adapter, Marine Adapter, Molded "Y", 2) 30A 125V Locking Female L5-30R to 50A 125/250V Locking Male, 4-Pole 4- Wire Grounding, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL64CM54

Marine Adapter, Molded "Y", Two 30A Locking Female to 50A Locking Male.

Corrosion Resistant

Product details

General

Application

"Y" Adapter

Catalog Number

HBL64CM54

Color

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Adapters

Material

Composite

Number Of Pins

Male- 50A 125/250V Twist-Lock®

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Performance

Environmental - Moisture Resistance - IP55 Suitability (Connectors)

Receptacle Type

Female- 30A 125V Twist-Lock®

Specifications

  • Adapter Style - Y Adapter
  • Female End Rating - 30A 125V, 2p3w Twist-Lock®
  • Male End Rating - 50A 125/250V, 3P4W Twist-Lock®
  • Poles and Wires - Female Side- 2P3W Grounding, Male Side 3P4W Grounding
  • Product Type - Adapters

UPC

783585808772

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

125/250 VAC

Wattage

7500

Logistics

Carton Quantity

1

Pallet Quantity

126