Brand: Bell
Catalog ID: 5399-0
Application
Accessory
Catalog Number
5399-0
Color
Construction
Metallic
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Material Type
Metallic
Number of Gang(s)
1-Gang
Number Of Outlets
2
Thread Size
1/2 in
Type
Extension/Adapter
UPC
050169539903
Actual Depth
1.348 in
Cubic Capacity
9.5 cu.in
Depth
1.5 in
Height
4.578 in
Thread Size
1/2 in
Weight
0.485 lb
Width
2.865 in
Certified Listed
EU RoHS Indicator
Contact Manufacturer
Nema Rating
NEMA 3R
Number of Gang(s)
1-Gang
Number Of Outlets
2
Carton Quantity
20
Packaging Type
Shrink
Pallet Quantity
1400
Standard Package
20