HUBBELL CANADA
Image of PBC200GY 2-Gang Weatherproof Cover, Plastic, Blank, Gray
Image of PBC200GY 2-Gang Weatherproof Cover, Plastic, Blank, Gray
play
360 View
Image of PBC200GY 2-Gang Weatherproof Cover, Plastic, Blank, Gray
+1
Image of PBC200GY 2-Gang Weatherproof Cover, Plastic, Blank, Gray

2-Gang Weatherproof Cover, Plastic, Blank, Gray

Brand: Bell

Catalog ID: PBC200GY

2-Gang Weatherproof Cover, Plastic, Blank, Gray

  • Durable high impact polycarbonate construction
  • Installation hardware, gasket and multilingual instructions included
  • Gray color finish
  • NEMA 3R compliant
  • UL listed

Product details

General

Application

Flat

Catalog Number

PBC200GY

Color

Construction

Nonmetallic

Cover Type

Blank/Flat

EU RoHS Indicator

No

Material

Nonmetallic

Mounting Method

Vertical

Number of Gang(s)

2-Gang

Type

UPC

092326130035

Weather Resistant

Yes

Dimensions

Actual Depth

0.25 in

Height

4.88 in

Weight

0.18 lb

Width

4.88 in

Certifications And Compliance

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Packaging Type

Shrink

Pallet Quantity

5760

Standard Package

10

Media

360 View