text.skipToContent text.skipToNavigation

Toroids

70000K

By 
Catalog ID: 70000K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 7V, 1.6VA

70001K

By 
Catalog ID: 70001K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 9V, 1.6VA

70002K

By 
Catalog ID: 70002K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 12V, 1.6VA

70003K

By 
Catalog ID: 70003K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 15V, 1.6VA

70004K

By 
Catalog ID: 70004K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 18V, 1.6VA

70005K

By 
Catalog ID: 70005K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 22V, 1.6VA

70010K

By 
Catalog ID: 70010K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 7V, 3.2VA

70011K

By 
Catalog ID: 70011K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 9V, 3.2VA

70012K

By 
Catalog ID: 70012K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 12V, 3.2VA

70013K

By 
Catalog ID: 70013K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 15V, 3.2VA

70014K

By 
Catalog ID: 70014K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 18V, 3.2VA

70015K

By 
Catalog ID: 70015K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 22V, 3.2VA

70020K

By 
Catalog ID: 70020K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 7V, 5VA

70021K

By 
Catalog ID: 70021K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 9V, 5VA

70022K

By 
Catalog ID: 70022K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 12V, 5VA

70023K

By 
Catalog ID: 70023K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 15V, 5VA

70024K

By 
Catalog ID: 70024K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 18V, 5VA

70025K

By 
Catalog ID: 70025K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 22V, 5VA

70030K

By 
Catalog ID: 70030K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 7V, 7VA

70031K

By 
Catalog ID: 70031K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 9V, 7VA

70032K

By 
Catalog ID: 70032K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 12V, 7VA

70033K

By 
Catalog ID: 70033K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 15V, 7VA

70034K

By 
Catalog ID: 70034K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 18V, 7VA

70035K

By 
Catalog ID: 70035K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 22V, 7VA

70040K

By 
Catalog ID: 70040K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 7V, 10VA

70041K

By 
Catalog ID: 70041K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 9V, 10VA

70042K

By 
Catalog ID: 70042K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 12V, 10VA

70043K

By 
Catalog ID: 70043K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 15V, 10VA

70044K

By 
Catalog ID: 70044K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 18V, 10VA

70045K

By 
Catalog ID: 70045K
Toroids - Low Profile PC Mount Transformer, 115/230 - 2 X 22V, 10VA
Page 1 of 9