text.skipToContent text.skipToNavigation

CH7M

By Burndy 

Catalog ID: CH7M

By Burndy
Catalog ID:  CH7M
Nylon Cable Hanger.
Add to List

More Options

Where to Buy

Product Details

General

Color Natural
Material Nylon 6/6
Mounting Method Screw
UPC 781810336298

Dimensions

Dimension - Bundle Diameter Max inch 0.44
Dimension - Width inch 0.38 in
Dimension - Width mm 10 mm

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - UV Rated No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Packaging Type Bag

Resources and Downloads

Sales Drawings