text.skipToContent text.skipToNavigation

ACC-FLD

By WILEY 

Catalog ID: ACC-FLD

By WILEY
Catalog ID:  ACC-FLD
Wire Management Clip Ul 1565 Listed, 1 Or 2 Use-2/Pv Wire Clips To Module, Max Temp Rating Of 300 Degrees C, Suitable For Use Outdoors Or Indoors.

UL 1565 listed; Accomadates a broad range of cable combinations and sizes; No tools reputed for installation

Add to List

More Options

Where to Buy

Product Details

General

Application 1 to 2 PV cables,Wire Diameter Range: 4.1mm - 7.0mm per each cable
Construction Material - Main Nylon
EU RoHS Indicator Contact Manufacturer
Item Type 3A
Material 304 Stainless Steel
Mounting Method Module Frame or Flange Clip - Straight on
Flange Thickness Range: 1.3mm - 2.5 mm
Trade Name WILEY
Type Cable Clips
UPC 781810648957
UPC 12 Digit 7818106489577

Dimensions

Dimension - Thread Size -

Certifications and Compliance

Certification - cULus Yes
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 6000

Resources and Downloads

Customer Notices

Sales Drawings