HUBBELL CANADA
Image of HBL4746H2GY Metal Raceway, HBL4750 Series, Tap Off Fitting, Gray

Metal Raceway, HBL4750 Series, Tap Off Fitting, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4746H2GY

Metal Raceway HBL4750 Series, Tap Off Fitting

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4746H2GY

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Number of Gang(s)

2-Gang

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Tap-Off Fitting
  • Trak Item - Fittings

Style

Tap-Off Fitting

Type

Miscellaneous Fittings

UPC

783585215945

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10