HUBBELL CANADA
WBP_01304009_PRODIMAGE
WBP_01304009_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+2
Kellems Wire Management Solutions

Kellems Wire Management, Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 48" Long

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

01304029

Kellems Wire Management, Pulling Grips, Splicing Grip, 1.00"-1.49", Galvanized, 48" Long.

  • Double weave construction
  • Suitable for splicing

Tube : Aluminium, Étiquette : Mylar

Product details

General

Application

Approx Breaking Strength

10,000 lbs

Catalog Number

01304029

Color

Environmental Conditions

EU RoHS Indicator

Yes

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

Performance

  • Mechanical - Approximate Breaking Strength - 10,000 (44,480) Lbs. (N)
  • Mechanical - Cable Diameter Range - 1.00"-1.49" (2.54-3.78)
  • Mechanical - Working Load - (program formula 5% of Approximate Breaking Strength)

Series

Splicing Grips

Specifications

  • Strand - Galvanized Steel
  • Tag - Mylar
  • Tube - Aluminum

Style

Closed Mesh, Double Weave

Type

UPC

783585327020

Dimensions

Display Size

48" (121.92) Length

Conductor Related

Cable Diameter Range

1.00 in-1.49 in

Cable Size

1.00"-1.49" (2.54-3.78)

Number of Conductors

1 Jacketed Cable

Certifications And Compliance

Industry Standard(s)

CSA Certified

Logistics

Carton Quantity

25

Resources and downloads

Videos

play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions