Brand: Hubbell Wiring Device-Kellems
Catalog ID: 03317002
Wire Rope Grips are made of high strength galvanized steel strand in a construction of triple, double and single weave for superior gripping ability. They are available with or without a rotating barrel which will help eliminate twist in the old rope from being transferred to the new rope. Wire Rope Grips are used for changing wire rope on oil derricks, large cranes, overhead cranes and drag lines. It provides a quick, safe, inexpensive temporary splice. By installing the used wire rope in one end and the new rope in the other, the new wire rope can be pulled in as the old one is pulled out.
Shoulders: Aluminum, Bushing: Steel, Lug: Steel, Tube: Steel, Swivel: Steel, Tag: Mylar
Application
Wire Rope Splicing
Approx Breaking Strength
7,500 lbs
Catalog Number
03317002
Color
Environmental Conditions
EU RoHS Indicator
Yes
Material
Steel, Galvanized
Material - Mounting Hardware
On Cable Ends
Specifications
Style
Closed Mesh, Triple, Double, Single Weave
Type
Rotating Wire Rope
UPC
783585317229
Cable Diameter Range
0.56 in-0.63 in
Cable Size
0.56"-0.63" (1.43-1.59)
Number of Conductors
1
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
CSA Certified
Approx Breaking Strength
7,500 lbs
Carton Quantity
6