WBP_073031200_PRODIMAGE
WBP_073031200_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
WBP_073031200_alt_PRODIMAGE

Kellems Wire Management, Dusttight Grips, Strain Relief, .73-.97", 1", Non-Insulated

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

073031204

Dusttight Strain Relief Non Insulated Grips, 1" NPT, 0.73-0.97" (1.85-2.46 cm).

  • Aluminum fitting
  • Galvanized steel mesh for high strength

Non isolé

Product details

General

Application
Color
  • Metallic
  • Métallique
Construction
Woven
EU RoHS Indicator
Yes
Item Type
Dust-Tight Strain Relief Grips
Material
Aluminum Fittings, Galvanized Steel Mesh
Material - Mounting Hardware
Locknut or Tapped Hole
Performance
  • Environmental - Flammability - UL 94HB (Strand grip), UL 94V-2 (Fitting)
  • Environmental - Hazardous Locations - Suitable for use in hazardous locations per Class I Div. 2, Class II Div. 1 & 2, Class III Div. 1 & 2 N.E.C
Series
Dust-Tight
Style
For Insulated Cables
Thread Size
1" NPT
Type
UPC
783585330044

Dimensions

Display Size
1" NPT
Trade Size
1

Conductor Related

Cable Diameter Range
0.73 in-0.97 in
Cable Size
.73"-.97" (1.85-2.46)

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
2200