text.skipToContent text.skipToNavigation

07310002

By Hubbell Wiring Device-Kellems 

Catalog ID: 07310002

By Hubbell Wiring Device-Kellems
Catalog ID:  07310002
Kellems Wire Management, I-Grips, .43-.56", Galvanized
  • Controls cable arc-of-bend
  • Provides heavy-duty strain relief
  • Easily attached to Insulgrip plug and connector body

Plastic Coated Mesh

Add to List

More Options

Where to Buy

Product Details

General

Application Light Duty
Approx Breaking Strength 200 lbs
Construction Woven
Item Type I-Grips
Material Galvanized Steel Mesh for Insulated Cables, Plastic Coated
Material - Mounting Hardware Mounts on Cord Grip
Series Plug & Connectors
Style For Hubbell Devices
Type Eyelets (2)
UPC 783585332154

Dimensions

Display Size Standard Sized

Conductor Related

Cable Diameter Range 0.43 in-0.56 in
Cable Size .43"-.56" (1.09-1.42)
Cable Specification Mesh Length @ Nom. Dia. : 4.75" (12.06 cm)

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 20

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Kellems Wire Management Solutions