HUBBELL CANADA
WBP_07310001_PRODIMAGE
WBP_07310001_PRODIMAGE
play
Kellems Wire Management Solutions
play
Kellems Wire Management Solutions
+2
WBP_07310001_connected_PRODIMAGE

Kellems Wire Management, I-Grips, .56-.73", Galvanized

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

07310003

Kellems Wire Management, I-Grips, .56-.73", Galvanized.

  • Controls cable arc-of-bend
  • Provides heavy-duty strain relief
  • Easily attached to Insulgrip plug and connector body

Maillure enduite de plastique

Product details

General

Application

Approx Breaking Strength

200 lbs

Catalog Number

07310003

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

I-Grips

Material

Galvanized Steel Mesh for Insulated Cables, Plastic Coated

Material - Mounting Hardware

Mounts on Cord Grip

Series

For Plug & Connectors

Specifications

  • Eye - Aluminum
  • Strand - Galvanized Steel
  • Tube - Plastic

Style

I-Grips, For Hubbell Devices

Type

UPC

783585332161

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Diameter Range

0.56 in-0.73 in

Cable Size

.56"-.73" (1.42-1.85)

Cable Specification

Mesh Length @ Nom. Dia. : 6" (15.24 cm)

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20

Pallet Quantity

6480