HUBBELL CANADA
WBP_4981_PRODIMAGE
WBP_4981_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Push Button, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only, Brown

Brand:

Bryant

Catalog ID:

4981

Switches and Lighting Controls, Industrial Grade, Push Button, General Purpose AC, Single Pole, 15A 120/277V AC, Side Wired Only,Brown.

Product details

General

Catalog Number

4981

Color

EU RoHS Indicator

Yes

Series

General Purpose

Style

Single Pole

UPC

781786498105

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads