HUBBELL CANADA
Image of PN1005PE005 Linkosity, Male Right Angle Cable, 5-Wire, 10A, 5' Cable.

Linkosity, Male Right Angle Cable, 5-Wire, 10A, 5' Cable.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PN1005PE005

Linkosity, Male Right Angle Cable, 5-Wire, 10A, 5' Cable.

  • Linkosity
  • Male Right Angle Cable
  • 5-Wire
  • 10A
  • 5' Cable.

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PN1005PE005

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585128177

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

5-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10