HUBBELL CANADA
Image of CS3CI5820350J CS3CI5820350J, Medium Voltage Cold Shrink Termination Kit, 5-8kV 3-Phase Conversion Series-Indoor, Sleeve w/o Boot for Jacketed Concentric Conductor

CS3CI5820350J, Medium Voltage Cold Shrink Termination Kit, 5-8kV 3-Phase Conversion Series-Indoor, Sleeve w/o Boot for Jacketed Concentric Conductor

Brand: Burndy

Catalog ID: CS3CI5820350J

The Type CS3CI58-J Series of 3 Phase Conversion Kits with Outdoor Sleeves without Boot for Jacketed Concentric Conductor. Conversion kits includes indoor cold shrinkable tube (unprinted), seal, cable tie, and installation guide. Conforms to IEEE-48-2009, Class 1 and ISO/IEC 17025 Standards. Test reports available upon request.

  • Rip and Grip does not require heat gun or any installation tools
  • Spiral rip cord design provides for easy installation with effortless unwinding providing for fast removal of the hold-out core, Rip cord is recyclable
  • All kits supplied with indoor cold shrinkable tube (unprinted), seal, cable tie, and installation guide
  • Quick, easy, cost effective installation utilizing one-piece terminator design
  • Test reports available upon request

General

Application

Boot Type

Catalog Number

CS3CI5820350J

Environmental Conditions

Material

Caoutchouc de silicone

Series

UD-JC

Type

UPC

621945585003

Electrical Ratings

Phase

3-Phase

Voltage Rating

5/8 kV

Conductor Related

Conductor Range

  • 5-8kV: #1 AWG-350 kcmil
  • 15kV: #2-3/0 AWG

Certifications And Compliance

Environmental Conditions

Configuration

Boot Type

Logistics

Carton Quantity

1