text.skipToContent text.skipToNavigation

Track Rails and Components

By Prescolite 
By Prescolite
Product available while supplies last.

Prescolite's ArchiTrak system offers a wide variety of mounting and configuration options, all featuring one- or two-circuit capability as standard.
  • Heavy gauge extruded aluminum rails provide one or two circuit operation
  • Contains two (2) 20A (2400 watts) rated 120V circuits
  • Each circuit has dedicated neutrals for control isolation
  • Trak can be cut at 90 degrees in any length without modification to bussing
  • Large variety of optional accessories for all applications
  • Three finish options: Zet (metallic silver), Black, or White

Product Details

General

Application
  • Retail
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Guest Room
  • Dining Area
  • Merchandising
Listings UL
Sub Brand ArchiTrak
Type Track

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA,UL

Stocked Items

Catalog Number UPC Product Description
Catalog Number AKTCC BL UPC 785235515030 Product Description Product available while supplies last.

BLACK LIVE-END CONNECTOR WITH CORD
Catalog Number AKTCC Z UPC 785235176026 Product Description Product available while supplies last.

ZET LIVE-END CONNECTOR WITH CORD
Catalog Number AKTCF BL UPC 785235515016 Product Description Product available while supplies last.

BLACK CONDUIT END FEED
Catalog Number AKTCF WH UPC 785235515023 Product Description Product available while supplies last.

WHITE CONDUIT END FEED
Catalog Number AKTCF Z UPC 785235050203 Product Description Product available while supplies last.

ZET CONDUIT END FEED
Catalog Number AKTCSK BL UPC 785235515207 Product Description Product available while supplies last.

BLACK CANOPY MOUNT STEM KIT
Catalog Number AKTCSK WH UPC 785235046756 Product Description Product available while supplies last.

WHITE CANOPY MOUNT STEM KIT
Catalog Number AKTCSK Z UPC 785235050210 Product Description Product available while supplies last.

ZET CANOPY MOUNT STEM KIT
Catalog Number AKTEC BL UPC 785235515177 Product Description Product available while supplies last.

BLACK END CAP
Catalog Number AKTEC WH UPC 785235515184 Product Description Product available while supplies last.

WHITE END CAP
Catalog Number AKTEC Z UPC 785235050241 Product Description Product available while supplies last.

ZET END CAP
Catalog Number AKTEF BL UPC 785235514897 Product Description Product available while supplies last.

ARCHITRAK LIVE-END CONNECTOR
Catalog Number AKTEF WH UPC 785235514903 Product Description Product available while supplies last.

WHITE LIVE-END CONNECTOR
Catalog Number AKTEF Z UPC 785235050258 Product Description Product available while supplies last.

ZET LIVE-END CONNECTOR
Catalog Number AKTF BL UPC 785235514996 Product Description Product available while supplies last.

BLACK FLEX CONNECTOR
Catalog Number AKTF WH UPC 785235515009 Product Description Product available while supplies last.

WHITE FLEX CONNECTOR
Catalog Number AKTF Z UPC 785235050265 Product Description Product available while supplies last.

ZET FLEX CONNECTOR
Catalog Number AKTFF BL UPC 785235515115 Product Description Product available while supplies last.

ARCHITRAK FLOATING FEED
Catalog Number AKTIL BL UPC 785235514910 Product Description Product available while supplies last.

BLACK IN-LINE CONNECTOR
Catalog Number AKTIL WH UPC 785235514927 Product Description Product available while supplies last.

WHITE IN-LINE CONNECTOR
Catalog Number AKTMP BL UPC 785235515139 Product Description Product available while supplies last.

BLACK MOUNTING ADAPTOR (MONO POINT)
Catalog Number AKTMP WH UPC 785235515146 Product Description Product available while supplies last.

ACC MOUNTING ADAPTOR (MONO POINT) WHT
Catalog Number AKTPA BL UPC 785235515153 Product Description Product available while supplies last.

BLACK PENDANT ADAPTOR
Catalog Number AKTPA WH UPC 785235515160 Product Description Product available while supplies last.

WHITE PENDANT ADAPTOR
Catalog Number AKTPA Z UPC 785235519014 Product Description Product available while supplies last.

ZET PENDANT ADAPTOR
Catalog Number AKTPFC WH UPC 785235515085 Product Description Product available while supplies last.

WHITE POWER FEED COVER
Catalog Number AKTPFC Z UPC 785235050722 Product Description Product available while supplies last.

ZET POWER FEED COVER
Catalog Number AKTPFCC WH UPC 785235515108 Product Description Product available while supplies last.

WHITE OUTLET BOX COVER PLATE
Catalog Number AKTPFCC Z UPC 785235050739 Product Description ZET OUTLET BOX COVER PLATE
Catalog Number AKTSL BL UPC 785235514934 Product Description Product available while supplies last.

BLACK STRAIGHT/L CONNECTOR
Catalog Number AKTSL WH UPC 785235514941 Product Description Product available while supplies last.

WHITE STRAIGHT/L CONNECTOR
Catalog Number AKTSL Z UPC 785235050784 Product Description Product available while supplies last.

ZET STRAIGHT/L CONNECTOR
Catalog Number AKTT BL UPC 785235514958 Product Description Product available while supplies last.

BLACK T CONNECTOR
Catalog Number AKTT WH UPC 785235514965 Product Description Product available while supplies last.

WHITE T CONNECTOR
Catalog Number AKTT Z UPC 785235050814 Product Description Product available while supplies last.

ZET T CONNECTOR
Catalog Number AKTTBC UPC 785235515054 Product Description Product available while supplies last.

BLACK T-BAR MOUNTING CLIPS
Catalog Number AKTTSK WH UPC 785235515238 Product Description Product available while supplies last.

WHITE T-BAR MOUNT STEM KIT
Catalog Number AKTTSK Z UPC 785235050852 Product Description Product available while supplies last.

ZET WAND COMPONENT
Catalog Number AKTW12 BL UPC 785235050876 Product Description Product available while supplies last.

12IN BLACK WAND COMPONENT
Catalog Number AKTW12 WH UPC 785235050883 Product Description Product available while supplies last.

12IN WHITE WAND COMPONENT
Catalog Number AKTW24 BL UPC 785235515245 Product Description Product available while supplies last.

24IN BLACK WAND COMPONENT
Catalog Number AKTW24 WH UPC 785235515252 Product Description Product available while supplies last.

24IN WHITE WAND COMPONENT
Catalog Number AKTW36 BL UPC 785235515269 Product Description Product available while supplies last.

36IN BLACK WAND COMPONENT
Catalog Number AKTWC WH UPC 785235515191 Product Description Product available while supplies last.

WHITE WIREWAY COVER
Catalog Number AKTWC Z UPC 785235519021 Product Description ZET WIREWAY COVER
Catalog Number AKTX BL UPC 785235514972 Product Description Product available while supplies last.

BLACK X CONNECTOR
Catalog Number AKTX WH UPC 785235514989 Product Description Product available while supplies last.

WHITE X CONNECTOR