text.skipToContent text.skipToNavigation
English
  • English
  • Francais

Linear Lighting

Protecta III (PRGE - Standard)

By Chalmit Lighting  
Fluorescent linear with GRP body for Zone 1

Protecta III (PRGE - Emergency)

By Chalmit Lighting  
Emergency fluorescent linear with GRP body for Zone 1

Protecta III LED Zone 2

By Chalmit Lighting  
LED linear with GRP body for Zone 2/22
Discontinued

DBF28302 - DBF Series - Steel 28 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF28302
DBF Series - Steel 28 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF28303 - DBF Series - Steel 28 Watt Fluorscent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF28303
DBF Series - Steel 28 Watt Fluorscent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF3212-WL - DBF Series 32W T8 Electronic Ballast with Lamp

By Killark  
Catalog ID: DBF3212-WL
DBF Series 32W T8 Electronic Ballast with Lamp
Discontinued

DBF32152-EL - DBF Fluorescent Two Lamp 32W 347V - Electronic Ballast

By Killark  
Catalog ID: DBF32152-EL
DBF Fluorescent Two Lamp 32W 347V - Electronic Ballast
Discontinued

DBF32302 - DBF Series - Steel 32 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF32302
DBF Series - Steel 32 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF32303 - DBF Series - Steel 32 Watt Fluorscent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF32303
DBF Series - Steel 32 Watt Fluorscent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF3242-FB - DBF Series Two Lamp 32W 277V Fused

By Killark  
Catalog ID: DBF3242-FB
DBF Series Two Lamp 32W 277V Fused
Discontinued

DBF3243ELFB - DBF Fluorescent Three Lamp 32W 277V - Electronic Ballast External Fused

By Killark  
Catalog ID: DBF3243ELFB
DBF Fluorescent Three Lamp 32W 277V - Electronic Ballast External Fused
Discontinued

DBF3263 - DBF Series Lighting Fluorescent Fixtures

By Killark  
Catalog ID: DBF3263
DBF Series Lighting Fluorescent Fixtures
Discontinued

DBF4012 - DBF Fluorscent Two Lamp 40W Fluorescent 120V

By Killark  
Catalog ID: DBF4012
DBF Fluorscent Two Lamp 40W Fluorescent 120V
Discontinued

DBF4012-FB-WL - DBF Fluorscent Two Lamp 40W Fluorescent 120V with Lamps

By Killark  
Catalog ID: DBF4012-FB-WL
DBF Fluorscent Two Lamp 40W Fluorescent 120V with Lamps
Discontinued

DBF4012WL - DBF Fluorscent Two Lamp 40W Fluorescent 120V with Lamps

By Killark  
Catalog ID: DBF4012WL
DBF Fluorscent Two Lamp 40W Fluorescent 120V with Lamps
Discontinued

DBF4013 - DBF Fluorscent Three Lamp 40W Fluorescent 120V

By Killark  
Catalog ID: DBF4013
DBF Fluorscent Three Lamp 40W Fluorescent 120V
Discontinued

DBF4013-EL - DBF Fluorscent Three Lamp 40W 120V - Electronic Ballast

By Killark  
Catalog ID: DBF4013-EL
DBF Fluorscent Three Lamp 40W 120V - Electronic Ballast
Discontinued

DBF40152 - DBF Fluorscent Twp Lamp 40W 347V

By Killark  
Catalog ID: DBF40152
DBF Fluorscent Twp Lamp 40W 347V
Discontinued

DBF40302 - DBF Series - Steel 40 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF40302
DBF Series - Steel 40 Watt Fluorscent Light Fixture (Two Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF40303 - DBF Series - Steel 40 Watt Fluorscent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF40303
DBF Series - Steel 40 Watt Fluorscent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF4042 - DBF Fluorscent Two Lamp 40W 277V

By Killark  
Catalog ID: DBF4042
DBF Fluorscent Two Lamp 40W 277V
Discontinued

DBF4042-EL - DBF Fluorscent Two Lamp 40W 277V - Electronic Ballast

By Killark  
Catalog ID: DBF4042-EL
DBF Fluorscent Two Lamp 40W 277V - Electronic Ballast
Discontinued

DBF4042-FB - DBF Fluorscent Two Lamo 40W 277V External Fuse

By Killark  
Catalog ID: DBF4042-FB
DBF Fluorscent Two Lamo 40W 277V External Fuse
Discontinued

DBF4043 - DBF Fluorscent 40W 277V Three Lamp

By Killark  
Catalog ID: DBF4043
DBF Fluorscent 40W 277V Three Lamp
Discontinued

DBF4072 - DBF Fluorscent Two Lamp 220V 60HZ

By Killark  
Catalog ID: DBF4072
DBF Fluorscent Two Lamp 220V 60HZ
Discontinued

DBF4073 - DBF Fluorscent 220V 60 HZ

By Killark  
Catalog ID: DBF4073
DBF Fluorscent 220V 60 HZ
Discontinued

DBF4082 - DBF 40W Two Lamp 220V 50HZ Fluorscent

By Killark  
Catalog ID: DBF4082
DBF 40W Two Lamp 220V 50HZ Fluorscent
Discontinued

DBF54302 - DBF Fluorscent Two Lamp 54W T5HO 120-277V

By Killark  
Catalog ID: DBF54302
DBF Fluorscent Two Lamp 54W T5HO 120-277V
Discontinued

DBF54303 - DBF Series - Steel 54 Watt Fluorescent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF54303
DBF Series - Steel 54 Watt Fluorescent Light Fixture (Three Lamps Not Included) - 120-277V At 50/60Hz - Hub Size 3/4 Inch
Discontinued

DBF54332 - DBF Series - Steel 54 Watt Fluorescent Light Fixture (Two Lamps Not Included) - 347-480V At 50/60Hz - Hub Size 3/4 Inch

By Killark  
Catalog ID: DBF54332
DBF Series - Steel 54 Watt Fluorescent Light Fixture (Two Lamps Not Included) - 347-480V At 50/60Hz - Hub Size 3/4 Inch
Page 1 of 8