- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords
-
Patch Cords
- Copper
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Power Quality & Conversion
-
ToolAssistPRO™ Products
-
ToolAssistPRO™ Products
- All Ergo Balancers
- Festoon
- Jibs & Booms
- Mobile Carts
- Torque Arm
- View All ToolAssistPRO™ Products Categories
-
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Bay Lighting
- Recessed Downlights
- Strip Lighting
- Track Lighting
- Troffers
- View All Commercial Indoor Lighting Categories
-
- Commercial Outdoor Lighting
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Battery Packs
- Central Lighting Inverters
- Emergency & Exit Accessories
- Emergency Lighting Units
- Exit & Message Signs
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Flood Lighting
- Linear Lighting
-
- Lighting Controls & Sensors
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Surge Protectors
-
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- Bath & Vanity
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
Solutions
-
Solutions
-
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
- Featured Solutions
-
-
Markets
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
Featured Markets -
Markets
-
Markets
-
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
-
Featured Markets
-
Featured Markets
- Commercial
- Data Center
- Education
- Entertainment
- Food Processing
- Healthcare
- Industrial
- Oil & Gas
- Residential
-
-
-
Resources
ResourcesOur CompanyDigital Resources
-
Resources
-
Resources
- Resources
- Our Company
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Distributor Locator
- Industry Links
- Resource Search
-
-
- English
- Francais
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
-
Audio/Video
-
Audio/Video
- Connectors
- Cords
- Modules
- Wall boxes
-
- Cable
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Patch Cords
-
Patch Cords
- Copper
- Harsh Environment
-
- Patch Panels
- Plates / Frames / Housings
-
Racks and Enclosures
-
Racks and Enclosures
- 4-Post Racks
- Accessories
- Fiber
- Full Size Enclosures
- Relay racks
- View All Racks and Enclosures Categories
-
-
Residential Enclosures & Modules
-
Residential Enclosures & Modules
- Accessories
- Enclosures
- Modules
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Pulling Grips
- Tool Accessories
-
-
Underground Construction
-
Underground Construction
- Pedestals & Pads
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Accessories
- Basket Tray
- Cable Hangers
- Cable Ties and Clips
- Fasteners and Velcro
- View All Wire/Cable/Hose Management Categories
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
- Boxes
-
Cable Glands
-
Cable Glands
- Accessories
- Hazardous Location
- Industrial Location
- NEC Series
-
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
-
Controls
-
Controls
- Hazardous Location
-
-
Distribution
-
Distribution
- Hazardous Location
-
-
EV Charging Station
-
EV Charging Station
- Charger
-
- Enclosures
-
Fire-Rated Poke-Throughs
-
Fire-Rated Poke-Throughs
- Flush
- Furniture Feed
- Pedestal
- Recessed
-
- Fittings
-
Floor Boxes
-
Floor Boxes
- Floor Box Accessories
- In Floor
- Pedestal
- Wall/Ceiling
-
- Grounding and Bonding
-
HVAC
-
HVAC
- HVAC
-
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Hospital Products
-
Industrial Controls
-
Industrial Controls
- Switches
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
- Marine Products
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
-
Mobile Electrification
-
Mobile Electrification
- Slip Rings
-
-
Outdoor
-
Outdoor
- Boxes, Covers & Plates
-
-
Power Distribution
-
Power Distribution
- Horizontal Power Strips
- Tools/Accessories
- Vertical Power Strips
-
- Power Quality & Conversion
-
ToolAssistPRO™ Products
-
ToolAssistPRO™ Products
- All Ergo Balancers
- Festoon
- Jibs & Booms
- Mobile Carts
- Torque Arm
- View All ToolAssistPRO™ Products Categories
-
- Tools, Dies & Accessories
- Wallplates
- Wire/Cable/Hose Management
- Wiring Devices
- View All Electrical & Electronic Categories
-
-
Lighting & Controls
-
Lighting & Controls
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Bay Lighting
- Recessed Downlights
- Strip Lighting
- Track Lighting
- Troffers
- View All Commercial Indoor Lighting Categories
-
- Commercial Outdoor Lighting
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Battery Packs
- Central Lighting Inverters
- Emergency & Exit Accessories
- Emergency Lighting Units
- Exit & Message Signs
-
- Harsh & Hazardous Lighting
-
Industrial Lighting
-
Industrial Lighting
- Bay Lighting
- Enclosed & Gasketed
- Flood Lighting
- Linear Lighting
-
- Lighting Controls & Sensors
-
OEM Lighting Components
-
OEM Lighting Components
- Controls & Components
- LED Drivers
- Surge Protectors
-
-
Residential Indoor Lighting
-
Residential Indoor Lighting
- Bath & Vanity
-
- View All Lighting & Controls Categories
-
-
Power & Utilities
-
Power & Utilities
-
Arresters
-
Arresters
- Substation (IEC)
-
- Connectors
-
Enclosures - Above Ground
-
Enclosures - Above Ground
- Hardware
- Multi-Connection Secondary Termination
- Pedestals
-
-
Enclosures - Below Ground
-
Enclosures - Below Ground
- Boxes
-
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
- Grounding & Bonding
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Brackets
- Clamps & Clips
- Fasteners
- Platforms
- Straps, Spacers & Links
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
-
Solutions
-
Solutions
-
Solutions that help you succeed.
Hubbell offers a variety of products to solve business challenges, increase energy efficiency, enhance safety, operate in harsh environments, manage your wiring and improve grounding systems in and around building structures.
- Featured Solutions
-
-
Markets
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
Featured Markets -
Markets
-
Markets
-
Overview of Markets we serve.
This 3 minute video features Hubbell products used around the world and in our everyday lives. See our electrical, electronic, lighting, datacom and utility (electric, gas, water) products in use within various environments.
-
Featured Markets
-
Featured Markets
- Commercial
- Data Center
- Education
- Entertainment
- Food Processing
- Healthcare
- Industrial
- Oil & Gas
- Residential
-
-
-
Resources
ResourcesOur CompanyDigital Resources
-
Resources
-
Resources
- Resources
- Our Company
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Distributor Locator
- Industry Links
- Resource Search
-
-
- English
- Francais
- Products
- Lighting & Controls
- Industrial Lighting
- Bay Lighting
- PEL Peloton™ High Performance High Bay
PEL Peloton™ High Performance High Bay
- Lumen packages range from 8,000 to 60,000 lumens
- Uplight options from 1,000 to 4,000 lumens
- LED light engine provides efficacies of 150+ LPW standard with 170+ LPW for High Efficacy option
- -20°C (-4°F) up to 65°C (149°F) ambient operation, see table provided for details
- 6kV surge protection standard, with 10kV option
- UL 924 with Two emergency battery pack options, 1800 lumens (10watt) and 4000 lumens (20watt)
- Two distribution options available with frosted acrylic and polycarbonate lens materials
- Long-life 60,000 hour LEDs at L80
- NX Distributed Intelligence™ provides options for standalone and networked integrated sensor with wired or wireless connectivity for NX system deployments
- DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org
- Five year warranty
Product Details
General
Ambient Temp. Range | -40 °C up to 65 °C |
Application |
|
Color Temperature |
|
Controls - Integral Sensors (Non-Networked) | Occupancy & Daylight Sensor |
Controls - Networked |
|
Dimming Protocol | 0-10V |
Environmental Conditions | Dry & Damp Location |
Light Source | LED |
Max Ambient Temperature | Up to 65 °C |
Min Ambient Temperature | Down to -40 °C |
Mounting Type |
|
New Products | Yes |
Technology | LED |
Type |
|
Warranty Length | 5 Year Warranty |
createchange | Yes |
Certifications and Compliance
Certified Listed |
|
Compliance | Buy American (TAA) 52.225-11 |
DLC Designation | DLC® (DesignLights Consortium) Qualified, with some Premium Qualified configurations - see www.designlights.org |
Energy Efficient | Yes |
Industry Standard(s) | CSA (built to UL 1598 and 2108 standards) |
Resources and Downloads
Specifications
Literature
Installation/Instruction Manual (IOM)
Availability Documents
BIM
Please wait, preparing to download your file.
Photometry (2000)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
PEL2-30LH-EDU
|
3000 °K | 80 CRI | 8306 lm | 161 | 52 W | Ambient | |
PEL2-30LH-FAN-EDU
|
3000 °K | 80 CRI | 7756 lm | 151 | 52 W | Narrow | |
PEL2-30LH-FAN-U1-EDU
|
3000 °K | 80 CRI | 8927 lm | 151 | 59 W | Narrow | |
PEL2-30LH-FAN-U2-EDU
|
3000 °K | 80 CRI | 10130 lm | 144 | 70 W | Narrow | |
PEL2-30LH-FAN-U3-EDU
|
3000 °K | 80 CRI | 11429 lm | 145 | 79 W | Narrow | |
PEL2-30LH-FAN-U4-EDU
|
3000 °K | 80 CRI | 12342 lm | 134 | 92 W | Narrow | |
PEL2-30LH-FAW-EDU
|
3000 °K | 80 CRI | 7739 lm | 149 | 52 W | Wide | |
PEL2-30LH-FAW-U1-EDU
|
3000 °K | 80 CRI | 8910 lm | 150 | 59 W | Wide | |
PEL2-30LH-FAW-U2-EDU
|
3000 °K | 80 CRI | 10113 lm | 143 | 70 W | Wide | |
PEL2-30LH-FAW-U3-EDU
|
3000 °K | 80 CRI | 11412 lm | 145 | 79 W | Wide | |
PEL2-30LH-FAW-U4-EDU
|
3000 °K | 80 CRI | 12325 lm | 134 | 92 W | Wide | |
PEL2-30LH-FPN-EDU
|
3000 °K | 80 CRI | 6981 lm | 136 | 52 W | Narrow | |
PEL2-30LH-FPN-U1-EDU
|
3000 °K | 80 CRI | 8151 lm | 138 | 59 W | Narrow | |
PEL2-30LH-FPN-U2-EDU
|
3000 °K | 80 CRI | 9354 lm | 133 | 70 W | Narrow | |
PEL2-30LH-FPN-U3-EDU
|
3000 °K | 80 CRI | 10653 lm | 136 | 79 W | Narrow | |
PEL2-30LH-FPN-U4-EDU
|
3000 °K | 80 CRI | 11566 lm | 126 | 92 W | Narrow | |
PEL2-30LH-FPW-EDU
|
3000 °K | 80 CRI | 6965 lm | 135 | 52 W | Wide | |
PEL2-30LH-FPW-U1-EDU
|
3000 °K | 80 CRI | 8135 lm | 137 | 59 W | Wide | |
PEL2-30LH-FPW-U2-EDU
|
3000 °K | 80 CRI | 9338 lm | 132 | 70 W | Wide | |
PEL2-30LH-FPW-U3-EDU
|
3000 °K | 80 CRI | 10637 lm | 135 | 79 W | Wide | |
PEL2-30LH-FPW-U4-EDU
|
3000 °K | 80 CRI | 11550 lm | 125 | 92 W | Wide | |
PEL2-30LH-HE-EDU
|
3000 °K | 80 CRI | 7990 lm | 164 | 49 W | Ambient | |
PEL2-30LH-HE-FAN-EDU
|
3000 °K | 80 CRI | 7448 lm | 153 | 49 W | Narrow | |
PEL2-30LH-HE-FAN-U1-EDU
|
3000 °K | 80 CRI | 8619 lm | 154 | 56 W | Narrow | |
PEL2-30LH-HE-FAN-U2-EDU
|
3000 °K | 80 CRI | 9822 lm | 146 | 67 W | Narrow | |
PEL2-30LH-HE-FAN-U3-EDU
|
3000 °K | 80 CRI | 11121 lm | 147 | 76 W | Narrow | |
PEL2-30LH-HE-FAN-U4-EDU
|
3000 °K | 80 CRI | 12034 lm | 135 | 89 W | Narrow | |
PEL2-30LH-HE-FAW-EDU
|
3000 °K | 80 CRI | 7400 lm | 152 | 49 W | Wide | |
PEL2-30LH-HE-FAW-U1-EDU
|
3000 °K | 80 CRI | 8571 lm | 153 | 56 W | Wide | |
PEL2-30LH-HE-FAW-U2-EDU
|
3000 °K | 80 CRI | 9774 lm | 145 | 67 W | Wide | |
PEL2-30LH-HE-FAW-U3-EDU
|
3000 °K | 80 CRI | 11073 lm | 146 | 76 W | Wide | |
PEL2-30LH-HE-FAW-U4-EDU
|
3000 °K | 80 CRI | 11986 lm | 135 | 89 W | Wide | |
PEL2-30LH-HE-FPN-EDU
|
3000 °K | 80 CRI | 6704 lm | 138 | 49 W | Narrow | |
PEL2-30LH-HE-FPN-U1-EDU
|
3000 °K | 80 CRI | 7874 lm | 140 | 56 W | Narrow | |
PEL2-30LH-HE-FPN-U2-EDU
|
3000 °K | 80 CRI | 9077 lm | 135 | 67 W | Narrow | |
PEL2-30LH-HE-FPN-U3-EDU
|
3000 °K | 80 CRI | 10376 lm | 137 | 76 W | Narrow | |
PEL2-30LH-HE-FPN-U4-EDU
|
3000 °K | 80 CRI | 11289 lm | 127 | 89 W | Narrow | |
PEL2-30LH-HE-FPW-EDU
|
3000 °K | 80 CRI | 6660 lm | 137 | 49 W | Wide | |
PEL2-30LH-HE-FPW-U1-EDU
|
3000 °K | 80 CRI | 7831 lm | 140 | 56 W | Wide | |
PEL2-30LH-HE-FPW-U2-EDU
|
3000 °K | 80 CRI | 9033 lm | 134 | 67 W | Wide | |
PEL2-30LH-HE-FPW-U3-EDU
|
3000 °K | 80 CRI | 10332 lm | 137 | 76 W | Wide | |
PEL2-30LH-HE-FPW-U4-EDU
|
3000 °K | 80 CRI | 11245 lm | 126 | 89 W | Wide | |
PEL2-30LH-HE-U1-EDU
|
3000 °K | 80 CRI | 9160 lm | 163 | 56 W | Ambient | |
PEL2-30LH-HE-U2-EDU
|
3000 °K | 80 CRI | 10363 lm | 154 | 67 W | Ambient | |
PEL2-30LH-HE-U3-EDU
|
3000 °K | 80 CRI | 11662 lm | 154 | 76 W | Ambient | |
PEL2-30LH-HE-U4-EDU
|
3000 °K | 80 CRI | 12575 lm | 141 | 89 W | Ambient | |
PEL2-30LH-U1-EDU
|
3000 °K | 80 CRI | 9477 lm | 160 | 59 W | Ambient | |
PEL2-30LH-U2-EDU
|
3000 °K | 80 CRI | 10680 lm | 152 | 70 W | Ambient | |
PEL2-30LH-U3-EDU
|
3000 °K | 80 CRI | 11979 lm | 152 | 79 W | Ambient | |
PEL2-30LH-U4-EDU
|
3000 °K | 80 CRI | 12891 lm | 140 | 92 W | Ambient | |
PEL2-30LX-EDU
|
3000 °K | 80 CRI | 12391 lm | 158 | 78 W | Ambient | |
PEL2-30LX-FAN-EDU
|
3000 °K | 80 CRI | 11522 lm | 147 | 78 W | Narrow | |
PEL2-30LX-FAN-U1-EDU
|
3000 °K | 80 CRI | 12691 lm | 148 | 86 W | Narrow | |
PEL2-30LX-FAN-U2-EDU
|
3000 °K | 80 CRI | 13894 lm | 143 | 97 W | Narrow | |
PEL2-30LX-FAN-U3-EDU
|
3000 °K | 80 CRI | 15193 lm | 144 | 105 W | Narrow | |
PEL2-30LX-FAN-U4-EDU
|
3000 °K | 80 CRI | 16106 lm | 136 | 119 W | Narrow | |
PEL2-30LX-FAW-EDU
|
3000 °K | 80 CRI | 11527 lm | 147 | 79 W | Wide | |
PEL2-30LX-FAW-U1-EDU
|
3000 °K | 80 CRI | 12697 lm | 148 | 86 W | Wide | |
PEL2-30LX-FAW-U2-EDU
|
3000 °K | 80 CRI | 13900 lm | 143 | 97 W | Wide | |
PEL2-30LX-FAW-U3-EDU
|
3000 °K | 80 CRI | 15199 lm | 144 | 106 W | Wide | |
PEL2-30LX-FAW-U4-EDU
|
3000 °K | 80 CRI | 16112 lm | 135 | 119 W | Wide | |
PEL2-30LX-FPN-EDU
|
3000 °K | 80 CRI | 10368 lm | 133 | 78 W | Narrow | |
PEL2-30LX-FPN-U1-EDU
|
3000 °K | 80 CRI | 11538 lm | 135 | 86 W | Narrow | |
PEL2-30LX-FPN-U2-EDU
|
3000 °K | 80 CRI | 12741 lm | 131 | 97 W | Narrow | |
PEL2-30LX-FPN-U3-EDU
|
3000 °K | 80 CRI | 14040 lm | 133 | 105 W | Narrow | |
PEL2-30LX-FPN-U4-EDU
|
3000 °K | 80 CRI | 14953 lm | 126 | 119 W | Narrow | |
PEL2-30LX-FPW-EDU
|
3000 °K | 80 CRI | 10374 lm | 132 | 79 W | Wide | |
PEL2-30LX-FPW-U1-EDU
|
3000 °K | 80 CRI | 11544 lm | 134 | 86 W | Wide | |
PEL2-30LX-FPW-U2-EDU
|
3000 °K | 80 CRI | 12747 lm | 131 | 97 W | Wide | |
PEL2-30LX-FPW-U3-EDU
|
3000 °K | 80 CRI | 14046 lm | 133 | 106 W | Wide | |
PEL2-30LX-FPW-U4-EDU
|
3000 °K | 80 CRI | 14959 lm | 126 | 119 W | Wide | |
PEL2-30LX-HE-EDU
|
3000 °K | 80 CRI | 11984 lm | 164 | 73 W | Ambient | |
PEL2-30LX-HE-FAN-EDU
|
3000 °K | 80 CRI | 11119 lm | 152 | 73 W | Narrow | |
PEL2-30LX-HE-FAN-U1-EDU
|
3000 °K | 80 CRI | 12288 lm | 153 | 81 W | Narrow | |
PEL2-30LX-HE-FAN-U2-EDU
|
3000 °K | 80 CRI | 13491 lm | 147 | 92 W | Narrow | |
PEL2-30LX-HE-FAN-U3-EDU
|
3000 °K | 80 CRI | 14790 lm | 148 | 100 W | Narrow | |
PEL2-30LX-HE-FAN-U4-EDU
|
3000 °K | 80 CRI | 15703 lm | 138 | 113 W | Narrow | |
PEL2-30LX-HE-FAW-EDU
|
3000 °K | 80 CRI | 11078 lm | 152 | 73 W | Wide | |
PEL2-30LX-HE-FAW-U1-EDU
|
3000 °K | 80 CRI | 12247 lm | 152 | 81 W | Wide | |
PEL2-30LX-HE-FAW-U2-EDU
|
3000 °K | 80 CRI | 13450 lm | 147 | 92 W | Wide | |
PEL2-30LX-HE-FAW-U3-EDU
|
3000 °K | 80 CRI | 14749 lm | 147 | 100 W | Wide | |
PEL2-30LX-HE-FAW-U4-EDU
|
3000 °K | 80 CRI | 15662 lm | 138 | 113 W | Wide | |
PEL2-30LX-HE-FPN-EDU
|
3000 °K | 80 CRI | 10006 lm | 137 | 73 W | Narrow | |
PEL2-30LX-HE-FPN-U1-EDU
|
3000 °K | 80 CRI | 11176 lm | 139 | 81 W | Narrow | |
PEL2-30LX-HE-FPN-U2-EDU
|
3000 °K | 80 CRI | 12379 lm | 135 | 92 W | Narrow | |
PEL2-30LX-HE-FPN-U3-EDU
|
3000 °K | 80 CRI | 13678 lm | 137 | 100 W | Narrow | |
PEL2-30LX-HE-FPN-U4-EDU
|
3000 °K | 80 CRI | 14591 lm | 129 | 113 W | Narrow | |
PEL2-30LX-HE-FPW-EDU
|
3000 °K | 80 CRI | 9969 lm | 136 | 73 W | Wide | |
PEL2-30LX-HE-FPW-U1-EDU
|
3000 °K | 80 CRI | 11140 lm | 138 | 81 W | Wide | |
PEL2-30LX-HE-FPW-U2-EDU
|
3000 °K | 80 CRI | 12343 lm | 135 | 92 W | Wide | |
PEL2-30LX-HE-FPW-U3-EDU
|
3000 °K | 80 CRI | 13642 lm | 136 | 100 W | Wide | |
PEL2-30LX-HE-FPW-U4-EDU
|
3000 °K | 80 CRI | 14554 lm | 128 | 113 W | Wide | |
PEL2-30LX-HE-U1-EDU
|
3000 °K | 80 CRI | 13155 lm | 163 | 81 W | Ambient | |
PEL2-30LX-HE-U2-EDU
|
3000 °K | 80 CRI | 14357 lm | 156 | 92 W | Ambient | |
PEL2-30LX-HE-U3-EDU
|
3000 °K | 80 CRI | 15656 lm | 156 | 100 W | Ambient | |
PEL2-30LX-HE-U4-EDU
|
3000 °K | 80 CRI | 16569 lm | 146 | 114 W | Ambient | |
PEL2-30LX-U1-EDU
|
3000 °K | 80 CRI | 13562 lm | 158 | 86 W | Ambient | |
PEL2-30LX-U2-EDU
|
3000 °K | 80 CRI | 14765 lm | 152 | 97 W | Ambient | |
PEL2-30LX-U3-EDU
|
3000 °K | 80 CRI | 16064 lm | 152 | 105 W | Ambient | |
PEL2-30LX-U4-EDU
|
3000 °K | 80 CRI | 16977 lm | 143 | 119 W | Ambient | |
PEL2-30MH-FAN-EDU
|
3000 °K | 80 CRI | 23107 lm | 146 | 158 W | Narrow | |
PEL2-30MH-FAN-U1-EDU
|
3000 °K | 80 CRI | 24277 lm | 147 | 166 W | Narrow | |
PEL2-30MH-FAN-U2-EDU
|
3000 °K | 80 CRI | 25480 lm | 144 | 177 W | Narrow | |
PEL2-30MH-FAN-U3-EDU
|
3000 °K | 80 CRI | 26779 lm | 145 | 185 W | Narrow | |
PEL2-30MH-FAN-U4-EDU
|
3000 °K | 80 CRI | 27692 lm | 139 | 199 W | Narrow | |
PEL2-30MH-FAW-EDU
|
3000 °K | 80 CRI | 23506 lm | 149 | 158 W | Wide | |
PEL2-30MH-FAW-U1-EDU
|
3000 °K | 80 CRI | 24676 lm | 149 | 166 W | Wide | |
PEL2-30MH-FAW-U2-EDU
|
3000 °K | 80 CRI | 25879 lm | 146 | 177 W | Wide | |
PEL2-30MH-FAW-U3-EDU
|
3000 °K | 80 CRI | 27178 lm | 147 | 185 W | Wide | |
PEL2-30MH-FAW-U4-EDU
|
3000 °K | 80 CRI | 28091 lm | 141 | 199 W | Wide | |
PEL2-30MH-FPN-EDU
|
3000 °K | 80 CRI | 20796 lm | 131 | 158 W | Narrow | |
PEL2-30MH-FPN-U1-EDU
|
3000 °K | 80 CRI | 21966 lm | 133 | 166 W | Narrow | |
PEL2-30MH-FPN-U2-EDU
|
3000 °K | 80 CRI | 23169 lm | 131 | 177 W | Narrow | |
PEL2-30MH-FPN-U3-EDU
|
3000 °K | 80 CRI | 24468 lm | 132 | 185 W | Narrow | |
PEL2-30MH-FPN-U4-EDU
|
3000 °K | 80 CRI | 25381 lm | 128 | 199 W | Narrow | |
PEL2-30MH-FPW-EDU
|
3000 °K | 80 CRI | 21155 lm | 134 | 158 W | Wide | |
PEL2-30MH-FPW-U1-EDU
|
3000 °K | 80 CRI | 22325 lm | 135 | 166 W | Wide | |
PEL2-30MH-FPW-U2-EDU
|
3000 °K | 80 CRI | 23528 lm | 133 | 177 W | Wide | |
PEL2-30MH-FPW-U3-EDU
|
3000 °K | 80 CRI | 24827 lm | 134 | 185 W | Wide | |
PEL2-30MH-FPW-U4-EDU
|
3000 °K | 80 CRI | 25740 lm | 130 | 199 W | Wide | |
PEL2-30MH-NL-EDU
|
3000 °K | 80 CRI | 25356 lm | 160 | 159 W | Ambient | |
PEL2-30MH-NL-U1-EDU
|
3000 °K | 80 CRI | 26526 lm | 160 | 166 W | Ambient | |
PEL2-30MH-NL-U2-EDU
|
3000 °K | 80 CRI | 27729 lm | 156 | 177 W | Ambient | |
PEL2-30MH-NL-U3-EDU
|
3000 °K | 80 CRI | 29028 lm | 156 | 186 W | Ambient | |
PEL2-30MH-NL-U4-EDU
|
3000 °K | 80 CRI | 29941 lm | 150 | 199 W | Ambient | |
PEL2-30ML-EDU
|
3000 °K | 80 CRI | 15900 lm | 160 | 100 W | Ambient | |
PEL2-30ML-FAN-EDU
|
3000 °K | 80 CRI | 14673 lm | 148 | 99 W | Narrow | |
PEL2-30ML-FAN-U1-EDU
|
3000 °K | 80 CRI | 15842 lm | 148 | 107 W | Narrow | |
PEL2-30ML-FAN-U2-EDU
|
3000 °K | 80 CRI | 17045 lm | 145 | 118 W | Narrow | |
PEL2-30ML-FAN-U3-EDU
|
3000 °K | 80 CRI | 18344 lm | 145 | 126 W | Narrow | |
PEL2-30ML-FAN-U4-EDU
|
3000 °K | 80 CRI | 19257 lm | 138 | 140 W | Narrow | |
PEL2-30ML-FAW-EDU
|
3000 °K | 80 CRI | 14334 lm | 148 | 97 W | Wide | |
PEL2-30ML-FAW-U1-EDU
|
3000 °K | 80 CRI | 15504 lm | 149 | 104 W | Wide | |
PEL2-30ML-FAW-U2-EDU
|
3000 °K | 80 CRI | 16707 lm | 145 | 115 W | Wide | |
PEL2-30ML-FAW-U3-EDU
|
3000 °K | 80 CRI | 18006 lm | 146 | 124 W | Wide | |
PEL2-30ML-FAW-U4-EDU
|
3000 °K | 80 CRI | 18919 lm | 138 | 137 W | Wide | |
PEL2-30ML-FPN-EDU
|
3000 °K | 80 CRI | 13204 lm | 133 | 99 W | Narrow | |
PEL2-30ML-FPN-U1-EDU
|
3000 °K | 80 CRI | 14374 lm | 135 | 107 W | Narrow | |
PEL2-30ML-FPN-U2-EDU
|
3000 °K | 80 CRI | 15577 lm | 132 | 118 W | Narrow | |
PEL2-30ML-FPN-U3-EDU
|
3000 °K | 80 CRI | 16876 lm | 134 | 126 W | Narrow | |
PEL2-30ML-FPN-U4-EDU
|
3000 °K | 80 CRI | 17789 lm | 127 | 140 W | Narrow | |
PEL2-30ML-FPW-EDU
|
3000 °K | 80 CRI | 12901 lm | 134 | 97 W | Wide | |
PEL2-30ML-FPW-U1-EDU
|
3000 °K | 80 CRI | 14071 lm | 135 | 104 W | Wide | |
PEL2-30ML-FPW-U2-EDU
|
3000 °K | 80 CRI | 15274 lm | 133 | 115 W | Wide | |
PEL2-30ML-FPW-U3-EDU
|
3000 °K | 80 CRI | 16573 lm | 134 | 124 W | Wide | |
PEL2-30ML-FPW-U4-EDU
|
3000 °K | 80 CRI | 17486 lm | 128 | 137 W | Wide | |
PEL2-30ML-HE-EDU
|
3000 °K | 80 CRI | 15393 lm | 167 | 92 W | Ambient | |
PEL2-30ML-HE-FAN-EDU
|
3000 °K | 80 CRI | 14027 lm | 152 | 92 W | Narrow | |
PEL2-30ML-HE-FAN-U1-EDU
|
3000 °K | 80 CRI | 15197 lm | 152 | 100 W | Narrow | |
PEL2-30ML-HE-FAN-U2-EDU
|
3000 °K | 80 CRI | 16400 lm | 148 | 111 W | Narrow | |
PEL2-30ML-HE-FAN-U3-EDU
|
3000 °K | 80 CRI | 17699 lm | 148 | 119 W | Narrow | |
PEL2-30ML-HE-FAN-U4-EDU
|
3000 °K | 80 CRI | 18612 lm | 140 | 133 W | Narrow | |
PEL2-30ML-HE-FAW-EDU
|
3000 °K | 80 CRI | 14165 lm | 154 | 92 W | Wide | |
PEL2-30ML-HE-FAW-U1-EDU
|
3000 °K | 80 CRI | 15335 lm | 154 | 100 W | Wide | |
PEL2-30ML-HE-FAW-U2-EDU
|
3000 °K | 80 CRI | 16538 lm | 149 | 111 W | Wide | |
PEL2-30ML-HE-FAW-U3-EDU
|
3000 °K | 80 CRI | 17837 lm | 150 | 119 W | Wide | |
PEL2-30ML-HE-FAW-U4-EDU
|
3000 °K | 80 CRI | 18749 lm | 141 | 133 W | Wide |